How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | T: | 3 |
| I: | 7.5 in | AB: | 6.76 |
| BE1: | 0.5 in | AG: | 10.5 |
| LL: | 5.25 in | AF: | 0.38 |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LQ1: | 9.17 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 28.2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Output RPM: | 341 |
| Gear Type: | Worm | Model Code: | 52YF |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

