How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 3 |
| AB: | 6.76 | AJ: | 7.25 |
| AE2: | 0.97 | V: | 4.26 in |
| H: | 0.53 in | LQ1: | 9.17 in |
| BF: | 0.53 | AA: | 15.19 |
| AG: | 10.5 | BE1: | 0.5 in |
| P: | 4.62 in | G: | 3.63 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| LL: | 5.25 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 341 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 x 3/16 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Series Code: | OE |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

