How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| LL: | 5.25 in | AA: | 15.19 |
| P: | 4.62 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 3 | I: | 7.5 in |
| AE2: | 0.97 | LQ1: | 9.17 in |
| V: | 4.26 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 3.63 | BD: | 9 |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

