How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| P: | 4.62 in | LQ1: | 9.17 in |
| AA: | 15.19 | AF: | 0.38 |
| V: | 4.26 in | BD: | 9 |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| I: | 7.5 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 10.5 |
| H: | 0.53 in | T: | 3 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

