How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 7.5 in |
| T: | 3 | AK: | 8.5 |
| G: | 3.63 | BF: | 0.53 |
| AF: | 0.38 | AG: | 10.5 |
| BD: | 9 | AA: | 15.19 |
| LL: | 5.25 in | D: | 4.88 |
| P: | 4.62 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | AE2: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 48 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

