How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 10.5 |
| LL: | 5.25 in | BD: | 9 |
| D: | 4.88 | AA: | 15.19 |
| P: | 4.62 in | BF: | 0.53 |
| AB: | 6.76 | T: | 3 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 9.17 in |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Output RPM: | 29.2 | Series Code: | OE |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

