How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| BF: | 0.53 | AJ: | 7.25 |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | BD: | 9 |
| AF: | 0.38 | I: | 7.5 in |
| V: | 4.26 in | T: | 3 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| LQ1: | 9.17 in | LL: | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Series Code: | OE | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Assembly: | YF-2 | Bore Code: | 48 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

