How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| AB: | 6.76 | AJ: | 7.25 |
| P: | 4.62 in | G: | 3.63 |
| BE1: | 0.5 in | V: | 4.26 in |
| LQ1: | 9.17 in | BD: | 9 |
| D: | 4.88 | T: | 3 |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 2.91 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

