How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AJ: | 7.25 | G: | 3.63 |
| H: | 0.53 in | T: | 3 |
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| AF: | 0.38 | BF: | 0.53 |
| AE2: | 0.97 | D: | 4.88 |
| AB: | 6.76 | V: | 4.26 in |
| LQ1: | 9.17 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Output RPM: | 21.9 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.91 | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 48 | Motor Frame Size: | 250TC |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

