How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 5.88 |
| G: | 3.63 | P: | 4.62 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 3 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AE2: | 0.97 | D: | 4.88 |
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 52YF | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

