How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ: | 7.85 in |
| V: | 4.26 in | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| T: | 3 | BF: | 0.41 |
| LL: | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| D: | 4.88 | BE: | 0.38 in |
| AG: | 10.5 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.4 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 10:1 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

