How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| T: | 3 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.88 |
| G: | 3.63 | AJ: | 5.88 |
| LQ: | 7.85 in | AB: | 6.76 |
| P: | 4.62 in | BD: | 5.88 |
| I: | 7.5 in | LL: | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Service Factor: | 1 | Bore Code: | 48 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.4 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 3 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

