Grove Gear 52YF-2-3.000-56C-100-L1
Part #:52YF-2-3.000-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 15.19 |
| P: | 4.62 in | AG: | 10.5 |
| AB: | 6.76 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | T: | 3 |
| BF: | 0.41 | AF: | 0.38 |
| AK: | 4.5 | I: | 7.5 in |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Bore Code: | 48 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 52YF |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

