Grove Gear 52YF-2-3.000-56C-100-L2
Part #:52YF-2-3.000-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | LL: | 5.25 in |
| BE: | 0.38 in | I: | 7.5 in |
| T: | 3 | D: | 4.88 |
| BD: | 5.88 | AB: | 6.76 |
| G: | 3.63 | AA: | 15.19 |
| V: | 4.26 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | LQ: | 7.85 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.07 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

