Grove Gear 52YF-2-3.000-56C-100-L3
Part #:52YF-2-3.000-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| G: | 3.63 | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| AK: | 4.5 | AE2: | 0.97 |
| I: | 7.5 in | LQ: | 7.85 in |
| AJ: | 5.88 | T: | 3 |
| LL: | 5.25 in | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.38 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52YF |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Bore Code: | 48 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

