How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 5.88 |
| AB: | 6.76 | H: | 0.53 in |
| T: | 3 | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AF: | 0.38 | LQ: | 7.85 in |
| AE2: | 0.97 | AA: | 15.19 |
| LL: | 5.25 in | BE: | 0.38 in |
| I: | 7.5 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

