How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ: | 7.85 in |
| AJ: | 5.88 | D: | 4.88 |
| I: | 7.5 in | AA: | 15.19 |
| AB: | 6.76 | P: | 4.62 in |
| BF: | 0.41 | H: | 0.53 in |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 4.5 | BD: | 5.88 |
| G: | 3.63 | BE: | 0.38 in |
| AE2: | 0.97 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3 |
Technical Specifications
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 117 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

