How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | T: | 3 |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | LQ: | 7.85 in |
| I: | 7.5 in | AA: | 15.19 |
| V: | 4.26 in | AG: | 10.5 |
| G: | 3.63 | P: | 4.62 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Ratio: | 20:1 | Model Code: | 52YF |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

