How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ: | 7.85 in |
| LL: | 5.25 in | AK: | 4.5 |
| AB: | 6.76 | G: | 3.63 |
| BD: | 5.88 | D: | 4.88 |
| BE: | 0.38 in | T: | 3 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | AF: | 0.38 |
| AE2: | 0.97 | BF: | 0.41 |
| AJ: | 5.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 9.38 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output RPM: | 70 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

