How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 3 |
| AG: | 10.5 | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| BE: | 0.38 in | P: | 4.62 in |
| G: | 3.63 | I: | 7.5 in |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 5.25 in | BF: | 0.41 |
| AE2: | 0.97 | AJ: | 5.88 |
| H: | 0.53 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 52YF |
| Bore Code: | 48 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Ratio: | 25:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 9.38 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

