How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AJ: | 5.88 |
| I: | 7.5 in | AF: | 0.38 |
| T: | 3 | AG: | 10.5 |
| BF: | 0.41 | D: | 4.88 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 4.62 in | G: | 3.63 |
| LQ: | 7.85 in | LL: | 5.25 in |
| V: | 4.26 in | AK: | 4.5 |
| AA: | 15.19 | H: | 0.53 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Output Diameter (in): | 3 in | Assembly: | YF-2 |
| Output RPM: | 58.3 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

