How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | G: | 3.63 |
| T: | 3 | AG: | 10.5 |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | AJ: | 5.88 |
| LL: | 5.25 in | D: | 4.88 |
| V: | 4.26 in | AB: | 6.76 |
| BE: | 0.38 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
Technical Specifications
| Model Code: | 52YF | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.04 | Service Factor: | 1 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Series Code: | OE |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

