How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| G: | 3.63 | AF: | 0.38 |
| BD: | 5.88 | LQ: | 7.85 in |
| AG: | 10.5 | I: | 7.5 in |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 15.19 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 4.26 in | T: | 3 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Model Code: | 52YF | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

