How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AK: | 4.5 | LL: | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| G: | 3.63 | P: | 4.62 in |
| AJ: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | I: | 7.5 in |
| AA: | 15.19 | LQ: | 7.85 in |
| BF: | 0.41 | AE2: | 0.97 |
| T: | 3 | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Model Code: | 52YF | Bore Code: | 48 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

