How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
| T: | 3 | BD: | 5.88 |
| BF: | 0.41 | LQ: | 7.85 in |
| AJ: | 5.88 | AB: | 6.76 |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.38 | AA: | 15.19 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.29 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

