How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AE2: | 0.97 | T: | 3 |
| G: | 3.63 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| AJ: | 5.88 | LQ: | 7.85 in |
| LL: | 5.25 in | AK: | 4.5 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 6.29 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

