How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE: | 0.38 in |
| AB: | 6.76 | AF: | 0.38 |
| LQ: | 7.85 in | AG: | 10.5 |
| D: | 4.88 | AE2: | 0.97 |
| T: | 3 | BF: | 0.41 |
| V: | 4.26 in | AA: | 15.19 |
| G: | 3.63 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| LL: | 5.25 in | H: | 0.53 in |
| AK: | 4.5 | P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Model Code: | 52YF |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 3 in | Output RPM: | 341 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

