How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| T: | 3 | I: | 7.5 in |
| LL: | 5.25 in | BF: | 0.41 |
| AG: | 10.5 | AK: | 4.5 |
| V: | 4.26 in | AF: | 0.38 |
| AA: | 15.19 | LQ: | 7.85 in |
| AE2: | 0.97 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 341 | Model Code: | 52YF |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

