How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE: | 0.38 in |
| P: | 4.62 in | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 4.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.41 | G: | 3.63 |
| T: | 3 | BD: | 5.88 |
| AG: | 10.5 | AA: | 15.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3 in |
| Output RPM: | 35 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 48 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

