How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ: | 7.85 in |
| I: | 7.5 in | P: | 4.62 in |
| D: | 4.88 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | AJ: | 5.88 |
| AA: | 15.19 | BD: | 5.88 |
| G: | 3.63 | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 3 | LL: | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

