How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.97 | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| AK: | 4.5 | D: | 4.88 |
| BF: | 0.41 | G: | 3.63 |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.38 | T: | 3 |
| AG: | 10.5 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Motor Frame Size: | 56C | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

