How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.41 |
| AF: | 0.38 | BE: | 0.38 in |
| AK: | 4.5 | V: | 4.26 in |
| P: | 4.62 in | BD: | 5.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| T: | 3 | AJ: | 5.88 |
| D: | 4.88 | AA: | 15.19 |
| AG: | 10.5 | G: | 3.63 |
| LQ: | 7.85 in | H: | 0.53 in |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

