How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | T: | 3.188 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| D: | 4.88 | P: | 4.62 in |
| BE: | 0.38 in | G: | 3.63 |
| AA: | 15.19 | BD: | 5.88 |
| I: | 7.5 in | BF: | 0.41 |
| AF: | 0.38 | V: | 4.26 in |
| AB: | 6.76 | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Diameter (in): | 3.188 in |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

