How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE: | 0.38 in |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | AB: | 6.76 |
| BF: | 0.41 | V: | 4.26 in |
| G: | 3.63 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| LL: | 5.25 in | LQ: | 7.85 in |
| T: | 3.188 | AG: | 10.5 |
| AA: | 15.19 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.07 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

