How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| AJ: | 5.88 | D: | 4.88 |
| V: | 4.26 in | H: | 0.53 in |
| AK: | 4.5 | AA: | 15.19 |
| T: | 3.188 | BE: | 0.38 in |
| AB: | 6.76 | BD: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 14.3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

