How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| BF: | 0.41 | P: | 4.62 in |
| LL: | 5.25 in | T: | 3.188 |
| G: | 3.63 | I: | 7.5 in |
| D: | 4.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 5.88 |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output RPM: | 117 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Series Code: | OE | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

