How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | AA: | 15.19 |
| H: | 0.53 in | AF: | 0.38 |
| V: | 4.26 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 7.5 in |
| AB: | 6.76 | LL: | 5.25 in |
| D: | 4.88 | G: | 3.63 |
| LQ: | 7.85 in | T: | 3.188 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.875 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

