How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | BD: | 5.88 |
| LL: | 5.25 in | AK: | 4.5 |
| AB: | 6.76 | D: | 4.88 |
| BE: | 0.38 in | G: | 3.63 |
| T: | 3.188 | V: | 4.26 in |
| BF: | 0.41 | AF: | 0.38 |
| AJ: | 5.88 | AA: | 15.19 |
| I: | 7.5 in | LQ: | 7.85 in |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

