How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| T: | 3.188 | AB: | 6.76 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| BF: | 0.41 | LQ: | 7.85 in |
| I: | 7.5 in | D: | 4.88 |
| P: | 4.62 in | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 10.5 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.38 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

