How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 3.188 |
| D: | 4.88 | AG: | 10.5 |
| AB: | 6.76 | AE2: | 0.97 |
| BD: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AF: | 0.38 | G: | 3.63 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 70 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

