How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 10.5 |
| BF: | 0.41 | LL: | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| LQ: | 7.85 in | AK: | 4.5 |
| BD: | 5.88 | T: | 3.188 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| AJ: | 5.88 | V: | 4.26 in |
| I: | 7.5 in | H: | 0.53 in |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Ratio: | 25:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

