How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ: | 7.85 in |
| LL: | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | BF: | 0.41 |
| AK: | 4.5 | I: | 7.5 in |
| D: | 4.88 | BD: | 5.88 |
| G: | 3.63 | AE2: | 0.97 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| V: | 4.26 in | T: | 3.188 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Model Code: | 52YF |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Bore Code: | 51 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

