How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.76 |
| T: | 3.188 | G: | 3.63 |
| I: | 7.5 in | LL: | 5.25 in |
| BF: | 0.41 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 15.19 | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Bore Code: | 51 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

