How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BD: | 5.88 |
| AK: | 4.5 | V: | 4.26 in |
| I: | 7.5 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | AG: | 10.5 |
| T: | 3.188 | BE: | 0.38 in |
| H: | 0.53 in | AA: | 15.19 |
| G: | 3.63 | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 6.29 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

