How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 3.188 |
| LL: | 5.25 in | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| BF: | 0.41 | AF: | 0.38 |
| P: | 4.62 in | BD: | 5.88 |
| LQ: | 7.85 in | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 6.29 | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

