How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AA: | 15.19 |
| AG: | 10.5 | T: | 3.188 |
| AB: | 6.76 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| D: | 4.88 | I: | 7.5 in |
| G: | 3.63 | AE2: | 0.97 |
| BF: | 0.41 | LQ: | 7.85 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

