How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 5.88 | AG: | 10.5 |
| AB: | 6.76 | T: | 3.188 |
| D: | 4.88 | LQ: | 7.85 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 4.5 | V: | 4.26 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 51 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 341 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Assembly: | YF-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

