How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| D: | 4.88 | T: | 3.188 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| LL: | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | BE: | 0.38 in |
| AK: | 4.5 | AA: | 15.19 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 28.2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

