How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | V: | 4.26 in |
| AG: | 10.5 | T: | 3.188 |
| AB: | 6.76 | LQ: | 7.85 in |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AE2: | 0.97 |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Bore Code: | 51 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 341 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 28.2 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

