How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.97 | T: | 3.188 |
| AG: | 10.5 | AJ: | 5.88 |
| V: | 4.26 in | AK: | 4.5 |
| D: | 4.88 | I: | 7.5 in |
| AF: | 0.38 | AA: | 15.19 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LQ: | 7.85 in | AB: | 6.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Bore Code: | 51 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 52YF | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

